Product K90LGYRPQ
Accessories
Mounting Bracket
Order number: 3093567Alternative order number : 93567
- Mounting accessories for WLB92 work lights
- Standard mounting accessories also included the WLB92
- Material: Stainless steel
- Contains: 2 x mounting brackets, 4 x screws and 4 x T-nuts

General data
| EAN | 662488935672 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73089098900 |
| Country of origin | CN |
| Weight | 193 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

