Product M18-3VPLPC-Q8
BL20 electronic module
1 Analog Input for Voltage
Order number: 6827019- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 1 analog input -10/0…+10 VDC

General data
| EAN | 4047101137620 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 40 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
PT40R-1004-U1-H1143 | 6836476 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TB-8M8Z-3-5 | UX09109 |
|
RKC4.5T-2/TXG | 6629723 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
T18SN6REV | 3041545 |
|
TL502AKQ | 3804943 |

