Product M18-3VPLPC-2M
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3066457Alternative order number : 66457
- Male M12 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488664572 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 43 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Convergent |
| Design | Rectangular with thread |
| Construction size | 33.2 x 15 x 35 mm, QS18 |
| Range | 43 mm |
| Focal distance | 43 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
PT40R-1004-U1-H1143 | 6836476 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
T18SN6REV | 3041545 |
|
TL502AKQ | 3804943 |

