Product  LE250UQP

Draw-Wire

Order number: 1544563
    • Measuring range up to 20000mm
    • M12 connector
    • Protection class: IP65 (Encoder)
    • Potentiometric output 1k Ohm
    • Supply voltage max. 30 VDC
#

General data

EAN 4047101257083
eCl@ss-Code (V5.1.4): 27270790 -/- Sensor for length, path (not classified)
Customs tariff number 90318020000
Country of origin DE
Weight 400 g

Technical Data

Design Draw Wire
Operating voltage 0…30 VDC
Output function Potentiometer
Electrical connection Connector, M12 × 1
Housing material Titanium anodized aluminium
Ambient temperature -20…+85 °C
Protection class IP65

Connectivity accessories

3800873
3067617
6630863
4618600

Select Country

Turck worldwide

to top