Product LE250UQ
Field-Wireable Connector
Female Connector, Straight
Order number: 6931097- Metal coupling nut
- Protection class IP67
- Screw-clamp terminal
- 8-pin
- PG21 screw-in thread
- Cable feedthrough 9.0…16.0 mm

General data
| EAN | 4047101263893 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 110 g |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |

