Product Q3XTBLD100-Q8
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Miniature Sensor
Order number: 3070644Alternative order number : 70644
- Cable with male end M12 × 1, PVC, 150 mm
- Protection class IP67
- Ambient temperature: -20…+55 °C
- Ideal for confined spaces
- Operating voltage: 10…30 VDC
- NPN switching output, dark operation

General data
| EAN | 662488706449 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 99 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Tube |
| Construction size | M8 x 1 |
| Range | 0…2000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, dark operation, NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
SM31EPD W/30 | 3027067 |
|
Q50AP W/30 | 3067617 |

