Product  S18-2VPFF30-Q8

Photoelectric Sensor

Photoelectric Sensor for Glass Fibers

Order number: 3026106

Alternative order number : 26106

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488261061
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 167 g

Technical Data

Function Fiber optic sensor
Operating mode Glass fiber
Design Rectangular with thread
Construction size 53.3 x 12.3 x 30.7 mm, Mini Beam
Light type IR
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67
Special features Wash down

Mounting accessories

7030466
3071667

Connectivity accessories

3800873
3067617
7030632
6634164

Select Country

Turck worldwide

to top