Product SLLP23-280P88
Interface for PROFIBUS-DP
Order number: 6827250- DIP switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and PROFIBUS-DPV0/DPV1
- 12 Mbps
- Push-in clamps
- Bus termination resistor switchable via DIP switch

General data
| EAN | 4047101109641 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Data Sheets
| German | 229 KB |
| English | 228 KB |
| French | 229 KB |
| Spanish | 227 KB |
| Czech | 228 KB |
| Dutch | 228 KB |
| Romanian | 229 KB |
| Russian | 234 KB |
| Polish | 229 KB |
| Turkish | 229 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |

