Product TL50BLWGYRAQ
LED Linear Light
In the Metal Housing
Order number: 3089950Alternative order number : 89950
- Cascadable
- ON/OFF switch
- Operating voltage: 90…264 VAC
- Country-specific power cable for Germany, France, South Korea, Netherlands, Poland, Spain and Turkey included in delivery
- Color: White

General data
| EAN | 662488899509 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 860 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | Yes |
| Electrical connection | Connector |
| Housing material | Metal, AL |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -25…+45 °C |
| Protection class | IP50 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

