Product PIR1X323T-VL
Mounting Accessories
Mounting Clamp
Order number: 6901321- Mounting clamp for M12 × 1 sensors
- Plastic, polypropylene

General data
| EAN | 4047101246483 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 31 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 30 x 34 x 26.5 mm |
| Housing diameter | Ø 12 mm |
| Housing material | Plastic, PP, Green |

