Product WLB32ZC1130PBQM
2-Way Splitter
Y-Splitter with Cable, Male Connector M12 × 1 - 2 × Female Connectors M12 × 1
Order number: 6631021- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame-retardant (FT2 in accordance with UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS-compliant
- Protection class: IP67
- 4/3-pin

General data
| EAN | 4047101409758 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 69 g |
Technical Data
| Cable length | 0.350 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
T18SP6R W/30 | 3033923 |
Connectivity accessories
|
WKC4.5T-20-RSC4.5T/TXY6713 | 6636144 |

