Product  K50LMBXXP

LED Signal Light

Tower Light

Order number: 3016601

Alternative order number : 16601

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • M12 x 1 male
    • Colors: Red (COL 1) / Green (COL 2) / Red (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488166014
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 260 g

Technical Data

Function Tower light
Light type Red, Green, Red
Number of colors/segments 3
Acoustic signal Continuous tone
Volume 92 dB
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP50

Mounting accessories

3811941
3002699

Select Country

Turck worldwide

to top