Product  K50LMYXXP

Level Sensor

With Analog Output and 2 ×  Switching Outputs

Order number: 100001869
    • Level detection and continuous level measurement
    • Easy to service and quick to deploy without calibration
    • Very flexible since probes can be shortened
    • Easy installation thanks to compact, rotatable housing with display
    • Process temperature up to 100 °C
    • Process pressure up to 10 bar
    • Small blind zones, ideal for small containers
    • Coaxial tube available for non-metallic tanks
    • IO-Link 1.1
    • 12…30 VDC
    • 1 × analog output 4… 20 mA/0… 10 V (automatic switchover depending on load)
    • 2 × PNP/IO-Link or PNP/NPN transistor outputs, each switchable
    • Dielectric constant: ≥ 5 for mono-rod probe/rope probe or ≥ 1.8 with coaxial tube
    • Process connection NPT 3/4" male thread
    • Probe length 700 mm
#

General data

EAN 4047101554366
eCl@ss-Code (V5.1.4): 27200513 -/- Level measurement, conducted microwave
Customs tariff number 90261029000
Country of origin DE
Weight 1208 g

Technical Data

Output function NO/NC, PNP/NPN, analog output
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, PBT
Ambient temperature -20…+60 °C
Protection class IP67

Mounting accessories

3811941
3002699

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top