Product K30LNGXXP
LED Signal Light
Beacon
Order number: 3017543Alternative order number : 17543
- All-round LED display
- Side view
- Individually controllable
- Mechanical screw-in thread M30 × 1.5
- Protection class IP67
- Monochrome: Green (COL 1)
- Male connector, ½”, 3-pin
- Operating voltage 90…240 VDC, 100…250 VAC

General data
| EAN | 662488175436 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 113 g |
Technical Data
| Function | Spotlight |
| Light type | Green |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, 1/2-20UNF-2B |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
Q2XRPLPF-Q3 | 3811941 |
|
S18UUA | 3002699 |

