Product S18-2VPRS-2M
2-Way Splitter
Y-Splitter without Cable, M12 × 1 Male Connector — 2 × M12 × 1 Female Connectors
Order number: 6930551- M12 male connector, 5-pin
- M12 female connector, 4-pin
- RoHS-compliant
- Protection class IP67

General data
| EAN | 4047101294941 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 32 g |
Technical Data
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
LX9EQ | 3071667 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

