Product  XS8SI

Safety Module

Safety Input Module

Order number: 3085070

Alternative order number : 85070

    • Only for use with XS26-2xx safety controller
    • PLe acc. to ISO 13849‐1
    • SIL 3 acc. to IEC 61508 and IEC 62061
    • 8 safety inputs, of which 2 can be reconfigured as outputs
    • Protection class IP20
#

General data

EAN 662488850708
eCl@ss-Code (V5.1.4): 27250308 -/- Safety module (periphery)
Customs tariff number 85381000000
Country of origin US
Weight 140.61 g

Technical Data

Function Extension module
Design Terminal chamber
Electrical connection Removable terminal block, reverse polarity protected, screw connection
Housing material Plastic, PC, Black
Ambient temperature 0…+55 °C
Protection class IP20

Functional accessories

3085061
3085062
3085063
3085064

Select Country

Turck worldwide

to top