Product CL50GRXAOS3PQ
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3087611Alternative order number : 87611
- Cable 2 m
- Broad spectrum LED, white
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- NPN output
- Light/dark operation

General data
| EAN | 662488876111 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 113 g |
Technical Data
| Function | Fiber optic sensor |
| Light type | White |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

