Product  SLPP25-1250A

Food & Beverage Hygienic, TPE

Extension Cable

Order number: 6933511
    • M8 female connector, straight, 4-pin
    • Stainless steel coupling nut/screw
    • M8 male connector, straight, 4-pin
    • Sheath material: TPE-O
    • Sheath color: light gray RAL 7035
    • Qualified for drag chain use
    • Resistant to chemicals an microbes
    • Weatherproof
    • Resistant to hydrolysis acc. to DIN EN 60068-2-78
    • Flexible at low temperatures
    • Free from silicone and PVC
    • Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
    • Approvals: Gost, Ecolab, FDA
    • RoHS and REACH compliant
    • Protection classes IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101335873
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 1 g

Technical Data

Cable length 5.0  m
Ambient temperature -25…+105 °C

Connectivity accessories

3805448

Select Country

Turck worldwide

to top