Product SLPCP25-1530
Photoelectric Sensor
Order number: 3076539Alternative order number : 76539
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488765392 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 22 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular with thread |
| Range | 0…50 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

