Product SLPCP14-1530
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3075730Alternative order number : 75730
- Cable with male end, PVC, M8 × 1, 4-pin, 150 mm
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- PNP switching output
- Light or dark operation

General data
| EAN | 662488757304 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 68 g |
Technical Data
| Function | Fiber optic sensor |
| Design | Rectangular |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

