Product SLPCP14-1250
excom I/O System
PROFIBUS-DP Interface
Order number: 6884276- Gateway for PROFIBUS-DPV1 communication
- Connection of the excom station to the PROFIBUS
- Baud rate max. 1.5 Mbps
- PROFIBUS interface acc. to PROFIBUS user organization (PNO)

Data Sheets
| German | 276 KB |
| English | 275 KB |
| French | 277 KB |
| Spanish | 197 KB |
| Czech | 277 KB |
| Dutch | 275 KB |
| Romanian | 276 KB |
| Russian | 205 KB |
| Polish | 277 KB |
| Turkish | 278 KB |
Approval
| PTB 13 ATEX 2013 X | 1894 KB |
| IECEx PTB 19.0043X | 240 KB |
| EC declaration of conformity | 102 KB |
| KOSHA 21-AV4BO-0267X | 98 KB |
| CCC-2020322310001973 | 854 KB |
| FM21US0117X | 553 KB |
| FM21CA0084X | 548 KB |
| JPEX | 386 KB |
CAD File
Configuration File
Firmware
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories
|
K30APT2BXDT | 3805448 |

