Product SLPP25-1810
LED Linear Light
In the Metal Housing
Order number: 3093284Alternative order number : 93284
- Light beam: 550mm
- Operating voltage: 24 VDC (±10%)
- Protection class: IP50
- Color: White
- Cable, 2 m
- External PWM signal for continuous dimming of the light output (0% - 100%) required

General data
| EAN | 662488932848 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 2676 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Light type | White |
| Cascadable | No |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP40 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

