Product SLPP25-1670
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6629201- Female M12, straight, 5-pin
- Shield on coupling nut/screw
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 30 m

General data
| EAN | 4047101342901 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1804 g |
Technical Data
| Cable length | 30.0 m |
| Ambient temperature | 0…+80 °C |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

