Product  SLPP25-1110

Photoelectric Sensor

Retroreflective Sensor

Order number: 3078216

Alternative order number : 78216

    • Cable with male end, PVC, M8 × 1, 4-pin, 150 mm
    • Protection class IP67
    • LED, all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488782160
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin CN
Weight 22 g

Technical Data

Function Retroreflective Sensor
Design Rectangular
Range 30…6000 mm
Light type Red
Operating voltage 10…30 VDC
Output function Complementary contact, NPN
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+60 °C
Protection class IP67

Connectivity accessories

3805448

Select Country

Turck worldwide

to top