Product SLPP25-550
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3033912Alternative order number : 33912
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488339128 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 698 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular |
| Range | 0…60000 mm |
| Operating voltage | 20…250 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

