Product  SLPP14-1670

Radar Sensor

With Switching and Analog Output

Order number: 3801993

Alternative order number : 801993

    • M12 × 1 male, 5-pin
    • Protection class IP67
    • FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
    • Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
    • Max. range 100 m
    • Configuration via DIP switch
    • Operating voltage 12…30 VDC
    • PNP/NPN switching output
    • 4…20 mA analog output
#

General data

EAN 662488013622
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 85261000900
Country of origin US
Weight 1041 g

Technical Data

Function Proximity switch
Design Rectangular
Range 3500…100000 mm
Operating voltage 12…30 VDC
Output function NO/NC programmable, PNP/NPN, analog output
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Grey
Ambient temperature -40…+65 °C
Protection class IP67

Connectivity accessories

3805448

Select Country

Turck worldwide

to top