Product SLPP14-1110
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3037015Alternative order number : 37015
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488370152 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 254 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular |
| Range | 0…60000 mm |
| Operating voltage | 90…250 VAC |
| Output function | NO contact, Relay output |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

