Product SLPCR25-1530
Capacitive Sensor
Order number: 2503011- M18 × 1 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101089035 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 110 g |
Technical Data
| Design | Threaded barrel |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30, PEI |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

