Product SLPCR25-970
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6627358- Female Ø 8 mm, angled, 3-pin, snap-on type
- Male Ø 8 mm, straight, 3-pin, snap-on type
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS conform
- Protection class IP67
- Cable length: 0.3 m

General data
| EAN | 4047101284942 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

