Product  SLPCE25-1530

Photoelectric Sensor

Triangulation Sensor with Switching Output

Order number: 3063892

Alternative order number : 63892

    • Foreground and background suppression
    • Operating range 100…400 mm
    • 2 m cable, 5-pole
    • Operating voltage 12…30 VDC
    • PNP switching output
    • Response time of output 64 ms
#

General data

EAN 662488638924
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 200 g

Technical Data

Function Proximity switch
Design Rectangular
Range 100…400 mm
Light type IR
Operating voltage 12…30 VDC
Output function NO/NC, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS/Polycarbonate
Ambient temperature -10…+55 °C
Protection class IP67

Connectivity accessories

3805448

Select Country

Turck worldwide

to top