Product SLPCE25-1110
Photoelectric Sensor
Switching Light Screen
Emitter
Order number: 3002671Alternative order number : 02671
- Cable, 2 m, 5-wire
- Protection class IP65
- Scan field 143 mm
- Minimum target size 5.6 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488026714 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 395 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 143 mm |
| Range | 75…200 mm |
| Optical resolution | 5.6 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

