Product SLPCE14-1670
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Miniature Sensor
Order number: 3055401Alternative order number : 55401
- Cable, 2 m, 3-wire
- Operating voltage: 10…30 VDC
- Ultra flat design

General data
| EAN | 662488554019 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 42 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular |
| Range | 0…1200 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

