Product SLPR25-970
High-Temperature Resistant Actuator and Sensor Cable
Connection Cable
Order number: 8036093- M12 male connector, straight, 5-pin
- Sheath material: PTFE
- Sheath color: white
- Flame-retardant
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Resistant to acids and alkaline solutions
- LABS free
- Resistant to microbes and hydrolysis
- Cold and heat-flexible
- RoHS-compliant
- Protection class IP65
- Temperature range of the cable: -190°C…260°C
- Cable length: 5.0 m

General data
| EAN | 4047106005160 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 195 g |
Technical Data
| Cable length | 5.0 m |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

