Product  SLPR25-830

Supply Cable - M12 Power

Extension Cable

Order number: 100003338
    • M12 female connector, T-coded, straight, 4-pin
    • M12 male connector, T-coded, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for use in drag chains
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen-free
    • RoHS compliant
    • UL approval
    • Protection class: IP65, IP67, IP69K
    • Cable length: 0.6 m
#

General data

EAN 4047101478747
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CZ
Weight 112 g

Technical Data

Cable length 0.60  m
Ambient temperature -30…+80 °C

Connectivity accessories

3805448

Select Country

Turck worldwide

to top