Product SLPE25-1390
BL67 electronic module
Detection of Standard Counting Signals
Order number: 6827224- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Detection of standard counting signals
- 5 VDC differential
- 5 … 24 VDC single-ended
- 2 digital inputs, 24 VDC
- 2 digital outputs, 24 VDC, 0.5 A
- 2 more digital DIO channels (each channel is independently serviceable as input or output, 24 VDC, 0.5 A)

General data
| EAN | 4047101109436 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 56 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

