Product SLPE25-690
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3027896- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488278960 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 172.36 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular with thread |
| Operating voltage | 24…240 VAC |
| Output function | Relay output |
| Electrical connection | Cable |
| Housing material | Plastic, PBT, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

