Product SLPR14-1250
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3073210Alternative order number : 73210
- Cable, PVC, 9 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 12…250 VDC or 24…250 VAC

General data
| EAN | 662488732103 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 612 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular with thread |
| Range | 0…60000 mm |
| Light type | IR |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

