Product SLPR14-410
Current measurement module
Order number: 100027058- Connection of up to 12 AC current sensors
- Evaluation of current sensors up to max. 600 A
- Can be operated in conjunction with the IM18-CCM50-MTI/24VDC and IM18-CCM60-MTI/24VDC
- Communication and supply via backplane bus
- DIN rail mounting according to DIN Rail EN 60715
- For measuring transformers in the CCT product series from TDK

General data
| EAN | 4047101538373 |
| Customs tariff number | 85043129900 |
| Country of origin | DE |
| Weight | 219 g |
Technical Data
| Operating voltage | 20…30 VDC |
| Electrical connection | Removable spring-type terminals, 3-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | 0…+70 °C |
| Protection class | IP20 |
Connectivity accessories
|
K30APT2BXDT | 3805448 |

