Product TL50BGYRQ
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Switching Output and IO-Link
Order number: 3097762Alternative order number : 97762
- 2-line 8-segment display
- Cable with male end M12 × 1, 5-pin, PVC, 150 mm
- Range: 100…1000 mm
- Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 600 mm distance: < 0.5 mm
- Resolution at 600 mm - 1000 mm distance: < 1 mm
- Operating voltage: 12…30 VDC
- 1 × PNP switching output with IO-Link communication
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488977627 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO/NC, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Window material | Polycarbonate |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

