Product  R58ECRGB1Q8

Safety Light Curtain

Cascadable Emitter/Receiver Pair

Order number: 3073987

Alternative order number : 73987

    • 300-m cable with M12 × 1 male connector, 8-pin
    • Blanking function
    • Cascadable up to 4 modules
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 30 mm
    • Scan field 900 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
#

General data

EAN 662488739874
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 5635 g

Technical Data

Function Light screen
Design Rectangular
Construction size 45 x 36 x 971 mm, EZ-Screen
Range 100…18000 mm
Scan field 900  mm
Optical resolution 30 mm
Light type IR
Operating voltage 20…28 VDC
Output function 2 x NC contact, 2 × PNP
Current output 0…500 mA
Electrical connection Cable with connector, M12 × 1
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+50 °C
Protection class IP65

Connectivity accessories

3067617
3800873

Select Country

Turck worldwide

to top