Product EA5R150PIXMODSRQ
Measuring Light Screen
Receiver
Order number: 3081139Alternative order number : 81139
- Male M12 × 1, 8-pin
- Scan field 150 mm
- Protection class IP65
- Resolution 5 mm
- Reduced range
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC
- 2x PNP switching output
- 2x analog output 4…20 mA
- Modbus RTU via RS485, female M12 × 1, 5-pin
- Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd

General data
| EAN | 662488811396 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 372 g |
Technical Data
| Function | Light screen |
| Operating mode | Receiver |
| Design | Rectangular |
| Construction size | 45.2 x 36 x 227 mm, EZ-Array |
| Range | 1500 mm |
| Scan field | 150 mm |
| Optical resolution | 5 mm |
| Operating voltage | 12…30 VDC |
| Output function | 2 x NO contact, PNP/Analog output |
| Current output | 4…20 mA |
| Communication protocol | Modbus RTU, RS485 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 |
|
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 |
|
RKS8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6625446 |
|
WKS8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded |
6625449 |
|
RSS4.5T-2/TEL | 6626367 |
|
RKS4.5T-2-RSS4.5T/TEL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626388 |

