Product  T30UXUB

Pick-to-Light

Placement Sensor

Capacitive Button

Order number: 3094515

Alternative order number : 94515

    • Protection class IP67/IP69K
    • Cable with M12 × 1 male connector, 4-pin, 150 mm
    • Disabled: Green (COL 1)
    • Enabled: White (COL 2)
    • Operating voltage 10…30 VDC
    • Bipolar circuit
    • NO contact
#

General data

EAN 662488945152
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 71 g

Technical Data

Function Touch Button
Design Dome
Operating voltage 12…30 VDC
Switching element function NO contact
Output function PNP/NPN
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69
Special features Wash down

Select Country

Turck worldwide

to top