Product QS18WE
Photoelectric Sensor
Order number: 3076747Alternative order number : 76747
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488767471 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 159 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Rectangular with thread |
| Construction size | 31.1 x 15 x 47.9 mm, DS18 |
| Range | 0…20000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

