Product QS30ARH2O W/30
Accessories
Spacer Sleeve
For Angle Sensors RI-QR14
Order number: 1590814- Packaging unit: 2 pcs.
- Material: copper

General data
| EAN | 4047101251586 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 8 g |
Technical Data
| Housing material | Metal |
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

