Product QS30EXH2O
Emergency Shutdown
E-stop Button
Unlit
Order number: 3025076Alternative order number : 25076
- Rectangular, with locking
- Protection class IP65
- 2 safety outputs (NC, potential-free)
- 2 auxiliary outputs (NO, PNP)
- M12 × 1 male connector, 8-pin

General data
| EAN | 662488250768 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 453 g |
Technical Data
| Function | E-stop button, unlit |
| Design | Rectangular |
| Light type | Red |
| Output function | 2 x NC contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -25…+55 °C |
| Protection class | IP65 |
| Special features | Lockable |
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

