Product QS18EP6DVBQ8
Temperature and Humidity Sensor
With Serial Interface
RS485/Modbus RTU
Order number: 3025898Alternative order number : 25898
- Robust metal housing
- Ambient temperature: -40…+85 °C
- Protection class IP67
- Relative humidity: 0…100 %
- Resolution: 0.1 %
- Temperature measuring range: -40…+85 °C
- Resolution: 0.1 °C
- Operating voltage: 10…24 VDC or 3.6…5.5 VDC
- RS485 interface, supports Modbus RTU

General data
| EAN | 662488258986 |
| Customs tariff number | 90258040890 |
| Country of origin | US |
| Weight | 59.56 g |
Technical Data
| Function | Temperature/humidity sensor |
| Design | Tube |
| Operating voltage | 12…24 VDC |
| Communication protocol | Modbus RTU, RS485 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Grey |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

