Product K50LGRA1YPQP
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100051676- Clamping flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40…+85°C
- Max. 4000 rpm (continuous operation: 2000)
- Energy harvesting technology
- 10…30 VDC
- Analog output, 4…20 mA scalable up to 65,536 revolutions without limit switch/CCW
- M12 × 1 connector, 5-pin

General data
| EAN | 4047101690170 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 354 g |
Technical Data
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

