Product K50LGRA2YPQ
Radio Transmission System
Star Topology
Node (FlexPower) with Magnetic Field Sensor
Order number: 3092926Alternative order number : 92926
- Internal antenna
- Configuration via software or infrared interface
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access (TDMA)
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 1 × integrated magnetic field sensor
- Internal battery, 3.6 V Li-ion D cell

General data
| EAN | 662488929268 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 263 g |
Technical Data
| Function | Star topology |
| Housing material | Plastic, ABS |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

