Product Q20NLVQ
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
For Water Detection
Order number: 3079175Alternative order number : 79175
- Male M12 × 1, 5-pin
- Protection class IP67
- LED all-round visible
- Selectable operating frequency, protection against crosstalk
- Operating voltage: 10…30 VDC
- Switching output, bipolar, light operation

General data
| EAN | 662488791759 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 117 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Rectangular with thread |
| Construction size | 51.5 x 22 x 57 mm, QS30 |
| Range | 0…4000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
| Special features | Encapsulated, Water detection |
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |
Connectivity accessories
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
Functional accessories
|
T18SN6REV | 3041545 |

