Product  Q20PLVQ

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3030398

Alternative order number : 30398

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488303983
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 153 g

Technical Data

Function Proximity switch
Operating mode Convergent
Design Rectangular with thread
Construction size 53.3 x 12.3 x 30.7 mm, Mini Beam
Range 43 mm
Focal distance 43 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67

Mounting accessories

100005501

Connectivity accessories

6934557
6633029

Functional accessories

3041545

Select Country

Turck worldwide

to top